alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

Power Industry

Power plant at night

Power

No matter what segment of the power industry you operate in, Swagelok®stands behind you with the highest levels of quality, reliability, and performance, backed by 65+ years in the industry, and meeting key standards, including ASME Section III and B16.34.

Connect

Keep your plant connected with tube fittings and quick-connects. Swagelok tube fitting performance is defined by a robust tube grip, leak-tight gas seal, and excellent vibration resistance—even in harsh or high-stress nuclear environments. Expect the same quality in our line of quick-connects.

Convey

Whatever your application, Swagelok has the small-bore andflexible tubing and hoses to form the backbone of your fluid delivery system. Small bore (up to 2 in. [50 mm] O.D.) tubing reduces the number of connections and potential leak points for greater system integrity.

Control

With the right valvesmanifolds and regulators for your application, precise control is a given with Swagelok.

Customize

From project start to completion, sometimes you need to work with a supplier that provides a full range of products and solutions. Swagelok Custom Solutions refers to our expert capability to supply assemblies and fabrications using Swagelok products and other customer specified components. Swagelok guides you every step of the way, from the design to the execution phase. And our expertise goes beyond our own components.

We also deliver solutions that can include custom wiring, automation, and even third-party components. Swagelok Custom Solutions range from small form-factor to highly complex. Options include high-quality Swagelok components and the ease of implementation of such solutions as heated enclosures used in natural gas combined cycle power plants with heat recovery steam generators (HRSGs), and other applications. Heated enclosures help to protect your cost investment from temperature extremes and optimize performance.

We’re Global. And Local.

We are a world-class manufacturer with global representation and over 200 local sales and service centers. So expertise and support is always close at hand— wherever in the world you are.